P1RC4P40B300
- Type of product: Residual current operated circuit breakers
- Number of DIN modules: 4
- Number of poles: 4P
- Residual operation characteristic: B
- Rated residual current: 300
- Rated current (In): 40
- Compliance: IEC
Order code | P1RC4P40B300 |
---|---|
Weight [g] | 335 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 087X073X075 |
Volume [cm³] | 476.325 |
Bar code [EAN13] | 8013975222584 |
HS Code | 85363030 |