P1MBUL2PC60

Miniature circuit breaker, 2P - 10kA. 2 modules, characteristic C, 60A
  • Type of product: Miniature circuit breakers
  • Number of DIN modules: 2
  • Number of poles: 2P
  • Tripping curve: C
  • Rated current (In): 60
  • Compliance: IEC / UL489
Order code P1MBUL2PC60
Weight [g] 255
Qty. per package 6
Multiple qty. of packs per order 6
Package dimensions [mm] 284X124X114
Volume [cm³] 669.104
Bar code [EAN13] 8013975221471
HS Code 85362010