P1MBUL1PC63

Miniature circuit breaker, 1P - 10kA. 1 module, characteristic C, 63A
  • Type of product: Miniature circuit breakers
  • Number of DIN modules: 1
  • Number of poles: 1P
  • Tripping curve: C
  • Rated current (In): 63
  • Compliance: IEC / UL489
Order code P1MBUL1PC63
Weight [g] 133
Qty. per package 12
Multiple qty. of packs per order 12
Package dimensions [mm] 284X124X114
Volume [cm³] 334.552
Bar code [EAN13] 8013975221389
HS Code 85362010