High accuracy digital multimeter DMG 615 DMG 615 is a high accuracy multimeter of electrical measurements [...]
Xpress 4.0 - new release We inform you that Version 4.0 of Xpress has been released. Xpress is a free of [...]
General purpose relays HR series General purpose relays are designed to control various types of loads [...]
Switch disconnectors GL series Switch disconnectors GL series is availble for currents from 160 to 315A. The [...]
Surge protection devices type SG2 Surge protection devices type SG2 are available in plug-in cartridge [...]
VLB3 variable speed drives available up to 110kW power units and Profinet/Ethercat logic units The range [...]
Gateway/4G The EXC M4G 01 gateway can interface “Slave” devices connected in RS485 with a [...]
New automatic transfer switch controller ATL601 LOVATO Electric expands its offering of automatic transfer [...]
Safety switches with solenoid and separate actuator The safety switches with solenoid avoid access in [...]
Protection relays with NFC technology and APP The range of monitoring relays has been increased with the new [...]
LPM... monobloock pilot lights orange colour The range of LOVATO Electric monoblock led pilot lights [...]
New latching relays CNB... series To expand its range of modular devices, LOVATO Electric presents the new [...]
Gateway data logger LOVATO Electric is introducing its own solution for access to cloud-based energy [...]
Synergy V. 9.0 - new release Synergy is a software for remote control and supervision of LOVATO Electric [...]
Surge protection devices type 2 for photovoltaic applications The surge protection device type SG2 DG with [...]
Dynamic power factor controller (fast) DCRG8F LOVATO Electric completes its range of power factor [...]
Digital multimeters with Rogowski coils LOVATO Electric presents the digital multimeters with Rogowski [...]
Fire pump controllers FFL series LOVATO Electric introduces its controller for sprinkler type fire-fighting [...]
Thyristor modules DCTL seris LOVATO Electric completes its range of products for power factor correction [...]
HMI (Human Machine Interface) LRH series Equipped with resistive colour 64k touchscreen display and LED [...]
Switch disconnector GA...A RY type with yellow/red direct operating handle LOVATO Electric informs that the [...]
Variable speed drives VLA1 series VLA1 is an ultra-compact drive with high performance. It integrates [...]
GLC changeover switch disconnectors This new range of products covers applications from 160A to 315A [...]
Switch disconnectors in metal or stainless steel enclosure LOVATO Electric, in order to meet market demands, [...]
Enclosed automatic transfer switches ATS The ATP series of enclosed automatic transfer switches are provided [...]
GM series switch disconnectors They are specifically intended for the North American market as they are [...]
Float switches for drinking water LOVATO Electric extends its range of float switches with the new LVFS A1 [...]
Time relay, counter and hour counter with NFC tecnology and APP The range of time relays is completed with a [...]
RGK750 automatic mains failure genset controller The range of genset controllers has been expanded with the [...]
New LOVATO Electric contactors for 95 to 150A motor control current LOVATO Electric's contactor range [...]