Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

M3P03270230

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 50A. COIL VOLTAGE 230VAC 50/60HZ

Add to cart
Order code M3P03270230
Weight [g]3820
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]295X240X225
Volume [cm³]15930
Bar code [EAN13]8013975208342
HS Code85371098
Dimensions
Wiring diagram
Certifications:
/
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508
CSA C22.2 n° 14
for starters
Downloads
Catalogue
Document Icon
04 - Electromechanical starters and enclosures
04 August 2019
EN
Brochures
Technical instructions
Document Icon
Star-delta starters in enclosure M3P...70-M3P...73...
I284 June 2014
EN
 
2D drawings
Document Icon
M3P03270230
2d_M3P03270230
3D drawings
Document Icon
M3P03270230
3d_M3P03270230
Certifications
Document Icon
UE declarations
EU125-2016_1
EN
Document Icon
cULus declaration
E93602
EN