Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

M3P00970400

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 16A. COIL VOLTAGE 400VAC 50/60HZ

Add to cart
Order code M3P00970400
Weight [g]3680
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]295X240X225
Volume [cm³]15930
Bar code [EAN13]8013975182390
HS Code85371098
Dimensions
Wiring diagram
Certifications:
/
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508
CSA C22.2 n° 14
for starters
Data Sheet
Product designation ENCLOSED STAR-DELTA STARTERS
Product type designation M3P00970
Electrical features
Maximum operating current (≤440V) A 16
Components
Starter enclosure standard supplied M3PA70
Contactor standard supplied BF0910A, BF0901A, BF0910A
Thermal relay to purchase separately RF38…
Auxiliary contact standard supplied BFX1020, …, BFX1011
Contact characteristics
IEC standard motor powers
230V kW 4
400V kW 7.5
440V kW 7.5
500V kW 7.5
Mechanical features
Weight g 3540
Ambient conditions
Operating temperature
min °C -25
max °C +60
Storage temperature
min °C -40
max °C +70
Resistance & Protection
Frontal IP degree IP65
ETIM classification
ETIM 8.0 EC001037
Downloads
Catalogue
Document Icon
04 - Electromechanical starters and enclosures
04 August 2019
EN
Brochures
Document Icon
Electromechanical starters and insulated enclosures
PD047 May 2011
EN
Technical instructions
Document Icon
Star-delta starters
BFA... 70...

I215 January 2017
EN
Document Icon
Star-delta starters in enclosure M3P...70-M3P...73...
I284 June 2014
EN
 
2D drawings
Document Icon
M3P00970400
2d_M3P00970400
3D drawings
Document Icon
M3P00970400
3d_M3P00970400
Certifications
Document Icon
EAC declarations
EACC-IT-HA10-B02022
EN
Document Icon
UE declarations
EU125_03-2021
EN
Data Sheet