Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

M2R03212400B4

DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BF25/BF32 CONTACTOR, 32A MAX (15KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 400VAC 50/60HZ

Add to cart
Order code M2R03212400B4
Weight [g]1260
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]238X114X188
Volume [cm³]5100.816
Bar code [EAN13]8013975158449
HS Code85371098
Dimensions
Wiring diagram
Certifications:
cULus
CSAus
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508 CSA C22.2 n° 14
Downloads
Catalogue
Document Icon
04 - Electromechanical starters and enclosures
04 August 2019
EN
Brochures
Document Icon
Electromechanical starters and insulated enclosures
PD047 May 2011
EN
Technical instructions
Document Icon
Direct-on-line starters
M0, M1, M2

I220 February 2017
EN
 
2D drawings
Document Icon
M2R03212400B4
2d_M2R03212400B4
3D drawings
Document Icon
M2R03212400B4
3d_M2R03212400B4
Certifications
Document Icon
UE declarations
EU125-2016_1
EN
Document Icon
cULus declaration
E93602
EN