Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

M2R03210400

DIRECT-ON-LINE-STARTER, ENCLOSED WITHOUT THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BF25/BF32 CONTACTOR, 32A MAX. (≤440V), IP65. CONTACTOR COIL VOLTAGE 400VAC 50/60HZ

Add to cart
Order code M2R03210400
Weight [g] 
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]238X114X188
Volume [cm³]5100.816
Bar code [EAN13]8013975158142
HS Code85371098
Dimensions
Wiring diagram
Certifications:
cULus
CSAus
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508 CSA C22.2 n° 14
Data Sheet
Product designation DIRECT-ON-LINE STARTER
Product type designation M2R03210
Electrical features
Maximum operating current (≤440V) A 32
Components
Starter enclosure standard supplied M2RA
Contactor standard supplied BF3200A
Thermal relay to purchase separately RF38…
Mechanical features
Weight g 1110
Ambient conditions
Operating temperature
min °C -25
max °C +60
Storage temperature
min °C -40
max °C +70
Resistance & Protection
Frontal IP degree IP65
ETIM classification
ETIM 8.0 EC001037 - Motor starter/Motor starter combination
Downloads
Catalogue
Document Icon
04 - Electromechanical starters and enclosures
04 April 2021
EN
Brochures
Document Icon
Electromechanical starters and insulated enclosures
PD047 May 2011
EN
Technical instructions
Document Icon
Direct-on-line starters
M0, M1, M2

I220 February 2017
EN
 
2D drawings
Document Icon
M2R03210400
2d_M2R03210400
3D drawings
Document Icon
M2R03210400
3d_M2R03210400
Certifications
Document Icon
EAC declarations
EACC-IT-HA10-B02022
EN
Document Icon
UE declarations
EU125_03-2021
EN
Document Icon
cULus declaration
E93602-NLDX
EN
Faq
Document Icon
FAQ for electromechanical starter and enclosures
F030 April 2021
EN
Data Sheet