Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

M0R00910230

DIRECT-ON-LINE-STARTER, ENCLOSED WITHOUT THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 10A MAX. (≤440V), IP65. CONTACTOR COIL VOLTAGE 230VAC 50/60HZ

Add to cart
Order code M0R00910230
Weight [g]610
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]187X092X160
Volume [cm³]2752.64
Bar code [EAN13]8013975158036
HS Code85371098
Dimensions
Wiring diagram
Certifications:
cULus
CSAus
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508 CSA C22.2 n° 14
Data Sheet
Product designation DIRECT-ON-LINE STARTER
Product type designation M0R00910
Electrical features
Maximum operating current (≤440V) A 10
Components
Starter enclosure standard supplied M0RA
Contactor standard supplied BG0910A
Thermal relay to purchase separately RF9…
Mechanical features
Weight g 627
Ambient conditions
Operating temperature
min °C -25
max °C +60
Storage temperature
min °C -40
max °C +70
Resistance & Protection
Frontal IP degree IP65
ETIM classification
ETIM 8.0 EC001037 - Motor starter/Motor starter combination
Downloads
Catalogue
Document Icon
04 - Electromechanical starters and enclosures
04 April 2021
EN
Brochures
Document Icon
Electromechanical starters and insulated enclosures
PD047 May 2011
EN
Technical instructions
Document Icon
Direct-on-line starters
M0, M1, M2

I220 February 2017
EN
 
2D drawings
Document Icon
M0R00910230
2d_M0R00910230
3D drawings
Document Icon
M0R00910230
3d_M0R00910230
Certifications
Document Icon
EAC declarations
EACC-IT-HA10-B02022
EN
Document Icon
UE declarations
EU125_03-2021
EN
Faq
Document Icon
FAQ for electromechanical starter and enclosures
F030 April 2021
EN
Data Sheet
Energy Management