Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

M0P009122305

DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH START AND STOP/RESET BUTTONS, WITH BG09/BG12 CONTACTOR, 5A MAX (1.5…2.2KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 230VAC 50/60HZ

Add to cart
Order code M0P009122305
Weight [g]772
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]187X092X160
Volume [cm³]2752.64
Bar code [EAN13]8013975155882
HS Code85371098
Dimensions
Wiring diagram
Certifications:
cULus
CSAus
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508 CSA C22.2 n° 14
Downloads
Catalogue
Document Icon
04 - Electromechanical starters and enclosures
04 August 2019
EN
Brochures
Document Icon
Electromechanical starters and insulated enclosures
PD047 May 2011
EN
Technical instructions
Document Icon
Direct-on-line starters
M0, M1, M2

I220 February 2017
EN
 
2D drawings
Document Icon
M0P009122305
2d_M0P009122305
3D drawings
Document Icon
M0P009122305
3d_M0P009122305
Certifications
Document Icon
UE declarations
EU125-2016_1
EN
Document Icon
cULus declaration
E93602
EN