Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

LVMP05

START-UP PRIORITY CHANGE RELAYS, MODULAR VERSION, 2 OUTPUTS. AC/DC SUPPLY VOLTAGE, 24-48VDC, 24...240VAC

Add to cart
Order code LVMP05
Weight [g]91
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]067X022X094
Volume [cm³]138.556
Bar code [EAN13]8013975147566
HS Code85389091
Dimensions
Wiring diagram
Certifications:
cULus
EAC
Conformity:
IEC/EN 60255-5
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL508
CSA C22.2 n° 14
Data Sheet
Product designation Start-up priority change relay. Modular version
Product type designation LVMP05
Function Priority change relay for motors.
Auxiliary supply
Supply voltage Type Multi voltage
Rated voltage Us 24/48VDC or 24…240VAC
Operating voltage range 0.85...1.1 Us
Rated frequency Hz 50/60
Power consumption Max VA 1.6
Power dissipation Max W 0.9
Relay outputs
Number of relays 2
Relay state Normally de-energised, energises at tripping
Contact arrangement 2 x 1NO-SPST contact
Rated operational voltage AC (IEC) VAC 250
IEC Conventional free air thermal current Ith A 8
UL/CSA and IEC/EN 60947-5-1 designation B300
Electrical life (with rated load) cycles 105
Mechanical life cycles 30x106
Indications
Indication 1 green LED for power on 1 red LED for relay state
Connections
Terminals type Screw
Tightening torque for terminals
max Nm 0.8
max Ibin 7
Conductor cross section
AWG/Kcmil
min AWG 24
Max AWG 12
IEC
min mm² 0.2
Max mm² 4
Insulations
Rated insulation voltage Ui V 250
Rated impulse withstand voltage Uimp kV 4
Operating frequency withstand voltage kV 2