Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

LVM30A415

LEVEL MONITORING RELAYS, MODULAR VERSION, DUAL-VOLTAGE. EMPTYING OR FILLING FUNCTION. AUTOMATIC RESETTING, 110...127VAC/280...415VAC

Add to cart
Order code LVM30A415
Weight [g]314
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]095X055X075
Volume [cm³]391.875
Bar code [EAN13]8013975125021
HS Code85389091
Dimensions
Wiring diagram
Certifications:
cULus
EAC
Conformity:
IEC/EN 60255-5
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL508
CSA C22.2 n° 14
Data Sheet
Product designation Level control relay for emptying or filling function. Dual voltage. Modular version
Product type designation LVM30
Function Emptying or filling function
Auxiliary supply
Supply voltage Type Dual voltage
Rated voltage Us 110…127VAC/380…415VAC
Operating voltage range 0.85...1.1 Us
Rated frequency Hz 50/60
Power consumption Max VA 5.5
Power dissipation Max W 2.8
Output characteristics
Number of connectable electrodes 3
Type of electrode Electrode and electrode holders: SN1 / SCM / CGL / PS31 / PS3S or similar
Electrode voltage 7.5 VAC
Sensitivity kohm 2.5…50
Time delay
Tripping time s 1