Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

LPCQ104

PUSH-PUSH BUTTON ACTUATOR Ø22MM PLATINUM SERIES, FLUSH. PUSH ON-PUSH OFF, RED

Add to cart
Order code LPCQ104
Weight [g]14
Qty. per package10
Multiple qty. of packs per order 10
Package dimensions [mm]180X060X038
Volume [cm³]41
Bar code [EAN13]8013975198346
HS Code85365080
Dimensions
Certifications:
cULus
CCC
RINA
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
UL508
CSA C22.2 n° 14
Data Sheet
Product designation Push-push button actuators
Product type designation LPCQ10
General characteristics
Colour Red
Type of positions Flush. Push on-push off
Material Polyamide
IEC degree of protection IP66, IP67 and IP69K
Mechanical features
Operating force kg-lb <0.5Kg / 1.1Ib
Mechanical life - spring return actuators cycles 5000000
Mechanical life - Push-Push actuators cycles 500000
Fixing Without mounting adapter
Mounting adapter LPXC10A (1EM) / LPXC01 (1NC)
Weight g 25
UL technical data
UL degree of protection Type1, 2, 3R, 4, 4X, 12, 12K
Ambient conditions
Temperature
Operating temperature
min °C -25
max °C +70
Storage temperature
min °C -40
max °C +85
ETIM classification
ETIM 8.0 EC000029 - Push-switch button
Downloads
Catalogue
Document Icon
07 - Pushbuttons and selector switches
07 April 2021
EN
Brochures
Document Icon
Pushbutton and selector switch series PLatinum
PD105 November 2016
EN
Technical instructions
 
2D drawings
Document Icon
LPCQ104
2d_LPCQ104
3D drawings
Document Icon
LPCQ104
3d_LPCQ104
Certifications
Document Icon
CCC declarations
CCC2020970305005434
EN
Document Icon
EAC declarations
EACC-IT-HA10-B02018
EN
Document Icon
UE declarations
EU203_03-2021
EN
Document Icon
cULus declaration
E93601
EN
Faq
Document Icon
FAQ for pushbuttons and selector switches LPC...
F014 January 2020
EN
Data Sheet