Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

LPCB202

PUSHBUTTON ACTUATOR, SPRING RETURN Ø22MM PLATINUM SERIES, EXTENDED, BLACK

Add to cart
Order code LPCB202
Weight [g]13.8
Qty. per package10
Multiple qty. of packs per order 10
Package dimensions [mm]180X060X038
Volume [cm³]41
Bar code [EAN13]8013975190548
HS Code85365080
Dimensions
Certifications:
cULus
CCC
RINA
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
UL508
CSA C22.2 n° 14
Data Sheet
Product designation Pushbutton actuator, spring return
Product type designation LPCB20
General characteristics
Colour Black
Type of positions Extended
Material Polyamide
IEC degree of protection IP66, IP67 and IP69K
Mechanical features
Operating force kg-lb <0.5Kg / 1.1Ib
Mechanical life - spring return actuators cycles 5000000
Mechanical life - Push-Push actuators cycles 500000
Fixing Without mounting adapter
Mounting adapter LPXAU120
Weight g 27
UL technical data
UL degree of protection Type1, 2, 3R, 4, 4X, 12, 12K
Ambient conditions
Temperature
Operating temperature
min °C -25
max °C +70
Storage temperature
min °C -40
max °C +85
ETIM classification
ETIM 8.0 EC000029
Downloads
Catalogue
Document Icon
07 - Pushbuttons and selector switches
07 January 2020
EN
Brochures
Document Icon
Pushbutton and selector switch series PLatinum
PD105 November 2016
EN
Technical instructions
 
2D drawings
Document Icon
LPCB202
2d_LPCB202
3D drawings
Document Icon
LPCB202
3d_LPCB202
Certifications
Document Icon
CCC declarations
CCC2014010305671078
EN
Document Icon
EAC declarations
EACC-IT-HA10-B02018
EN
Document Icon
UE declarations
EU201-2016_1
EN
Document Icon
cULus declaration
E93601
EN
Faq
Document Icon
FAQ for pushbuttons and selector switches LPC...
F014 January 2020
EN
Data Sheet