Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

KPF1S11

PREWIRED METAL LIMIT SWITCH, K SERIES, ADJUSTABLE ROLLER LEVER, CONTACTS 1NO+1NC SNAP ACTION

Add to cart
Order code KPF1S11
Weight [g]344
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]300X240X035
Volume [cm³]2520
Bar code [EAN13]8013975150306
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
UL508
CSA C22.2 n° 14.
Data Sheet
Product designation Prewired (2m cable) metal limit switches - Adjustable roller lever
Product type designation KPF1
General characteristics
Material
Housing Aluminium-zinc alloy
Roller Plastic
Contact characteristics
Type of contact 1NO+1NC Snap action
Thermal current Ith A 10
IEC/EN 60947-5-1 designation B300 R300
Rated insulation voltage Ui V 400
Rated impulse withstand voltage Uimp kV 4
Insulation class I
IEC Conventional free air thermal current Ith A 10
Resistance per pole (average value) mΩ <25
Conductivity 10mA 5V
Mechanical features
Operating torque
N 80
Ib 0.7
Tightening torque (Max)
Switch fixing
Nm 2.5
lbin 22.1
Weight g 344
Operations
Mechanical life cycles >10000000
Mechanical operation cycles/h 3600
Ambient conditions
Temperature
Operating temperature
min °C -25
max °C +70
Storage temperature
min °C -40
max °C +70
Resistance & Protection
IP degree
Body housing IP67
Pollution degree 3
ETIM classification
ETIM 8.0 EC000030
Downloads
Catalogue
Document Icon
09 - Limit micro and foot switches
09 January 2018
EN
Brochures
Document Icon
Limit, micro and foot switches K series
PD042 May 2011
EN
Technical instructions
 
2D drawings
Document Icon
KPF1S11
2d_KPF1S11
3D drawings
Document Icon