Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

KMB1S02

LIMIT SWITCH, K SERIES, TOP ROLLER PUSH PLUNGER, 1 BOTTOM CABLE ENTRY. DIMENSIONS TO EN 50047, METAL BODY, CONTACTS 2NC SNAP ACTION. PLASTIC ROLLER

Add to cart
Order code KMB1S02
Weight [g]160
Qty. per package1
Multiple qty. of packs per order 5
Package dimensions [mm]100X044X032
Volume [cm³]140.8
Bar code [EAN13]8013975115664
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
EAC
CCC
Conformity:
EN 50047
IEC/EN 60947-1
IEC/EN 60947-5-1
IEC/EN 60204-1
UL508
CSA C22.2 n° 14
Data Sheet
Product designation Limit switches - Top roller push plunger
Product type designation KMB
General characteristics
Material
Housing Aluminium-zinc alloy
Roller Plastic
Contact characteristics
Type of contact 2NC Snap action
Thermal current Ith A 10
IEC/EN 60947-5-1 designation A300 Q300
Rated insulation voltage Ui V 440
Rated impulse withstand voltage Uimp kV 4
Short-circuit protection with fuse Class/A 10 gG/SC QUICK FUSE
Switching speed
min m/s 0.5
max m/s 1.5
IEC Conventional free air thermal current Ith A 10
Resistance per pole (average value) mΩ <10
Mechanical features
Operating head fixing Locking bayonet insert
Operating torque
N 5
Ib 1.1
Tightening torque (Max)
Switch fixing
Nm 2.5
lbin 22.1
Contact terminals
Nm 0.8
lbin 7