Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

KG200L11

FOOT SWITCH, K SERIES, ONE PEDAL, WITH FREE ACTUATION, PLASTIC BODY, CLOSE. CONTACTS 1NO+1NC SLOW BREAK

Add to cart
Order code KG200L11
Weight [g]1436
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]290X170X170
Volume [cm³]8381
Bar code [EAN13]8013975125946
HS Code85365080
Dimensions
Certifications:
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
IEC/EN 60204-1
EN 60447.
Data Sheet
Product designation ONE PEDAL FOOT SWITCHES. With free actuation - with cover
Product type designation KG200
General characteristics
Material
Housing Self-extinguishing double-insulation polymer thermoplastic
Contact characteristics
Type of contact 1NO+1NC Slow break
Thermal current Ith A 10
IEC/EN 60947-5-1 designation A600 Q600
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Insulation class II
Short-circuit protection with fuse Class/A 10 gG fuse
IEC Conventional free air thermal current Ith A 10
Resistance per pole (average value) mΩ <10
Mechanical features
Tightening torque (Max)
Contact terminals
Nm 1
lbin 0.74Ibft
Cable connection Self-releasing screw terminal
Cable entry 1 x M20
Operations
Mechanical life cycles >10000000
Ambient conditions
Temperature
Operating temperature
min °C -25
max °C +70
Storage temperature
min °C -40
max °C +70
Resistance & Protection
IP degree
Terminals IP20
Body housing IP54
Pollution degree 3
ETIM classification
ETIM 8.0 EC001258
Downloads
Catalogue
Document Icon
09 - Limit micro and foot switches
09 January 2018
EN
Brochures
Document Icon
Limit, micro and foot switches K series
PD042 May 2011
EN
Document Icon
Foot switches KG and KR series
PD051 September 2004
EN
Technical instructions
 
2D drawings
Document Icon
KG200L11
2d_KG200L11
3D drawings
Document Icon