Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

KEN1M3024F

SAFETY SWITCH WITH SOLENOID. KEY CONTACTS 1NO+1NC. SOLENOID CONTACTS 2NC. SOLENOID SUPPLY 24VAC/DC

Add to cart
Order code KEN1M3024F
Weight [g]444.8
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]200X045X045
Volume [cm³]405
Bar code [EAN13]8013975234105
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
IEC/EN 60204
UNI EN ISO 14119
UL508
CSA C22.2 n°14
Data Sheet
Product designation Limit switches - Safety switches with solenoid
Product type designation KEN1
General characteristics
Material
Housing Self-extinguishing polymer thermoplastic housing and actuator head
Contact characteristics
Type of contact 1NO+1NC (Key), 2NC (Solenoid)
Thermal current Ith A 10
IEC/EN 60947-5-1 designation A300 Q300
Rated insulation voltage Ui V 250
Rated impulse withstand voltage Uimp kV 2.5
Short-circuit protection with fuse Class/A 10 gG
IEC Conventional free air thermal current Ith A 10
Mechanical features
Operating torque
N 15 (actuator insertion), 30 (Release actuator extraction), 1200 (locked actuator holding)
Tightening torque (Max)
Switch fixing
Nm 2.5
Contact terminals
Nm 0.8
Body lid screw fixing
Nm 0.8
Conductor section
IEC
min mm² 1 or 2
max mm² 1.5
Cable connection Self-releasing screw terminal
Cable entry 3 x M20
Weight g 440
Operations
Mechanical life cycles 1000000
B10d cycles 4000000
Mechanical operation cycles/h 600
Ambient conditions
Temperature
Operating temperature
max °C +55
Storage temperature
min °C -40
max °C +70
Resistance & Protection
IP degree
Terminals IP20
Body housing IP65
Pollution degree 3
ETIM classification
ETIM 8.0 EC002593
Downloads
Catalogue
Document Icon