Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

HR501CD024

MINIATURE RELAY WITH LED STATE INDICATOR AND MECHANICAL ACTUATOR, 24VDC, 16A, 1C/O CONTACT. FITTING ON SOCKET 20 HR5XS2... (MAX 10A)

Add to cart
Order code HR501CD024
Weight [g]40.08
Qty. per package10
Multiple qty. of packs per order 10
Package dimensions [mm]365X210X205
Volume [cm³]31.426
Bar code [EAN13]8013975233474
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cURus
EAC
VDE
CSA
Conformity:
IEC/EN 61810
Data Sheet
Product designation MINIATURE RELAYS
Product type designation HR501C
Contact characteristics
Contact configuration 1 C/O
Rated insulation voltage Ui IEC/EN V 250
Rated impulse withstand voltage Uimp kV 6
IEC Conventional free air thermal current Ith A 16
Maximum instantaneous current A 20
Rated current (In) A 16
Relay control voltage V 24VDC
Max contrallable power in
AC-1 W 4000
AC-15 VA 150
Rated operating power AC-1
VA 4000
Rated operating power AC-15
230 VAC VA 150
Single-phase motor control
230VAC kW 0.1
Rated operating current DC-1
30V A 12
110V A 0.3
220V A 0.1
Minimum switching load V / mA 5 / 100
Contact impedance 100
Contact material Ag/Ni