GX1690U11
- Type of product: ON/OFF switches
- Switching diagram: 90 - ON/OFF switch 1 pole
- IEC Conventional free air thermal current Ith [A]: 16
- Mounting form: U11 - Front mounting with black handle without front plate for hole diam. 22mm fixing
- Series: GX - square-shaped contact block
Order code | GX1690U11 |
---|---|
Weight [g] | 102 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 050X068X082 |
Volume [cm³] | 278.8 |
Bar code [EAN13] | 8013975100790 |
HS Code | 85365080 |