Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GLC0200T4C1UL

FOUR-POLE CHANGEOVER SWITCH, UL1008, 200A

Add to cart
Order code GLC0200T4C1UL
Weight [g]4586.55
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]245X227X200
Volume [cm³]11123
Bar code [EAN13]8013975242193
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
Conformity:
IEC/EN 60947-3
IEC/EN 60947-1
Data Sheet
Product designation Changeover switch
Product type designation GLC UL
Number of poles nr. 4
Operating voltage type AC
Contact characteristics
IEC Conventional free air thermal current Ith A 200
Rated insulation voltage Ui IEC/EN V 1000
Rated impulse withstand voltage Uimp kV 12
Operating current Ie
AC31B
400V A 200
500V A 200
690V A 200
AC32B
400V A 200
500V A 200
690V A 200
AC33B
400V A 200
500V A 200
690V A 200
Power dissipation per pole max W 4
Rated operational power AC23A