Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GLC0200C1

THREE-POLE CHANGEOVER SWITCH, IEC/EN, 200A

Add to cart
Order code GLC0200C1
Weight [g]3548.4
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]160X227X200
Volume [cm³]7264
Bar code [EAN13]8013975242162
HS Code85365080
Dimensions
Wiring diagram
Certifications:
Conformity:
IEC/EN 60947-3
IEC/EN 60947-1
Data Sheet
Product designation Changeover switch
Product type designation GLC
Number of poles nr. 3
Operating voltage type AC
Contact characteristics
IEC Conventional free air thermal current Ith A 200
Rated insulation voltage Ui IEC/EN V 1000
Rated impulse withstand voltage Uimp kV 12
Operating current Ie
AC31B
400V A 200
500V A 200
690V A 200
AC32B
400V A 200
500V A 200
690V A 200
AC33B
400V A 200
500V A 200
690V A 200
Power dissipation per pole max W 4
Rated operational power AC23A
400V kW 110
690V kW 200
Reactive power for control of capacitors at
Rated short time current (1s) Icw (rms) kA 8
Conditional short-circuit current (rms) kA 100
Short-circuit protection with fuse Class/A gG/200
Making capacity AC23A 400V A 2000
Breaking capacity AC23A 400V A 1600
Mechanical life cycles 20000
Mechanical features
Operating position
normal Vertical plan
allowable Any
Fixing Screw
Terminals
type M8 x 20
Tightening torque for terminals
min Nm 15
max Nm