Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GE1000E

THREE-POLE CHANGEOVER SWITCH, 1000A

Add to cart
Order code GE1000E
Weight [g]24000
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]440X250X300
Volume [cm³]33000
Bar code [EAN13]8013975176221
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-3
Data Sheet  | Download Data Sheet
Product designation Changeover switch
Product type designation GE
Number of poles nr. 3
Operating voltage type AC
Electrical features
Conventional free air thermal current Ith A 1000
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 12
Operating current
AC21A 400V A 1000
AC21A 500V A 1000
AC21A 690V A 1000
AC22A 400V A 1000
AC22A 500V A 1000
AC22A 690V A 800
AC23A 400V A 1000
AC23A 500V A 800
Power dissipation per pole max W 76
Rated operational power AC23A
400V kW 500
690V kW 544
Rated short time current (1s) Icw (rms) A 25000
Conditional short-circuit current (rms) kA 72
Short circuit protection with fuse gG1000
Making capacity AC23A 400V A 10000
Operations
Mechanical life Cycles 10000
Electrical life AC21A Cycles 500
Ambient conditions
Operating temperature
min °C -25
max °C 55
Storage temperature
min °C -40
max °C 70
Max altitude m 3000
Mechanical feautures
Operating position
normal Vertical plan
allowable Any
Mounting Screw
Terminals
type Bar
screw M14
Tightening torque for terminals
max Nm 45
max Ibft 33
Bar dimensions max 50x6 (mm)
Weight g 2.18E4
Frontal IP degree IP20
Pollution degree 3
Downloads
Catalogue
Document Icon
11 - Switch disconnectors
11 September 2019
EN
Brochures
Technical instructions
Document Icon
Assembly instructions
GE0201E...GE1250E..., GE201E...T4...GE1250...T4, GEX62NE...GEX64NE, GEX62NC...GEX64NC

I399 January 2014
EN
Document Icon
Motorised control unit
GEX69...C

I451 June 2017
EN
Document Icon
Mounting position switch disconnectors and changeover
GE...

I615 June 2019
EN
 
2D drawings
Document Icon
GE1000E
2d_GE1000E
3D drawings
Document Icon
GE1000E
3d_GE1000E
Certifications
Document Icon
UE declarations
EU143-2016_1
EN