Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GE1000

THREE-POLE SWITCH DISCONNECTOR, 1000A

Add to cart
Order code GE1000
Weight [g]7800
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]325X340X165
Volume [cm³]18232.5
Bar code [EAN13]8013975175743
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-3
Data Sheet
Product designation Switch disconnector
Product type designation GE
Number of poles nr. 3
Operating voltage type AC
Contact characteristics
Conventional free air thermal current Ith IEC/EN A 1000
Rated insulation voltage Ui IEC/EN V 1000
Rated impulse withstand voltage Uimp kV 12
Operating current Ie
AC21A
400V A 1000
500V A 1000
690V A 1000
AC22A
400V A 1000
500V A 1000
690V A 630
AC23A
400V A 1000
500V A 800
690V A 500
Power dissipation per pole max W 50
Rated operational power AC23A
400V kW 443
690V kW 478
Rated short time current (1s) Icw (rms) kA 25000
Conditional short-circuit current (rms) kA 72
Short-circuit protection with fuse Class/A gG1000
Making capacity AC23A 400V A 8000
Breaking capacity AC23A 400V A 6400
Mechanical life Cycles 10000
Electrical life AC21A Cycles 500 (AC23A 400V)
Mechanical features
Operating position
normal Vertical plan
allowable Any
Fixing Screw
Terminals
type Bar
screw M14
Tightening torque for terminals
max Nm 45
max Ibin 10
Bar dimensions max 40x8
Ambient conditions
Operating temperature
min °C -25
max °C 55
Storage temperature
min °C -40
max °C 70
Max altitude m 3000
Resistance & Protection
Frontal IP degree IP20
Pollution degree 3
Downloads
Catalogue
Document Icon
11 - Switch disconnectors
11 September 2019
EN
Brochures
Technical instructions
Document Icon
Assembly instructions
GE0500...GE1600, GE0500...T4...GE1600...T4

I395 January 2014
EN
Document Icon
Motorised control unit
GEX69...C

I451 June 2017
EN
Document Icon
Mounting position switch disconnectors and changeover
GE...

I615 June 2019
EN
 
2D drawings
Document Icon
GE1000
2d_GE1000
3D drawings
Document Icon
GE1000
3d_GE1000
Certifications
Document Icon
EAC declarations
EACC-IT-HA10-B02017
EN
Document Icon
UE declarations
EU143-2016_1
EN
Data Sheet