Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GE0630E

THREE-POLE CHANGEOVER SWITCH, 630A

Add to cart
Order code GE0630E
Weight [g]12600
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]330X330X275
Volume [cm³]29947.5
Bar code [EAN13]8013975176207
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-3
Data Sheet
Product designation Changeover switch
Product type designation GE
Number of poles nr. 3
Operating voltage type AC
Contact characteristics
IEC Conventional free air thermal current Ith A 630
Rated insulation voltage Ui IEC/EN V 1000
Rated impulse withstand voltage Uimp kV 12
Operating current Ie
AC21A
400V A 630
500V A 630
690V A 630
AC22A
400V A 630
500V A 630
690V A 500
AC23A
400V A 500
500V A 315
Power dissipation per pole max W 44.5
Rated operational power AC23A
400V kW 200
690V kW 216
Rated short time current (1s) Icw (rms) kA 13000
Conditional short-circuit current (rms) kA 100
Short-circuit protection with fuse Class/A gG630
Making capacity AC23A 400V A 6300
Mechanical life cycles 10000
Electrical life AC21A cycles 1000 (AC23A 400V)
Mechanical features
Operating position
normal Vertical plan
allowable Any
Fixing Screw
Terminals
type Bar
screw M12
Tightening torque for terminals
max Nm 24
max Ibin 18
Bar dimensions max 40x5
Ambient conditions
Operating temperature
min °C -25
max °C 55
Storage temperature
min °C -40
max °C 70
Max altitude m 3000
Resistance & Protection
Frontal IP degree IP20
Pollution degree 3
Downloads
Catalogue
Document Icon
11 - Switch disconnectors
11 September 2019
EN
Brochures
Technical instructions
Document Icon
Assembly instructions
GE0201E...GE1250E..., GE201E...T4...GE1250...T4, GEX62NE...GEX64NE, GEX62NC...GEX64NC

I399 January 2014
EN
Document Icon
Motorised control unit
GEX69...C

I451 June 2017
EN
Document Icon
Mounting position switch disconnectors and changeover
GE...

I615 June 2019
EN
 
2D drawings
Document Icon
GE0630E
2d_GE0630E
3D drawings
Document Icon
GE0630E
3d_GE0630E
Certifications
Document Icon
EAC declarations
EACC-IT-HA10-B02017
EN
Document Icon
UE declarations
EU143-2016_1
EN
Data Sheet