Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GE0050FT4

FOUR-POLE SWITCH DISCONNECTOR, WITH NFC FUSE HOLDER, 50A

Add to cart
Order code GE0050FT4
Weight [g]1580
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]148X132X150
Volume [cm³]2930.4
Bar code [EAN13]8013975181577
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-3
Data Sheet
Product designation Switch disconnector with fuse
Product type designation GE
Type of fuse NFC
Number of poles nr. 4
Operating voltage type AC
Contact characteristics
IEC Conventional free air thermal current Ith A 50
Rated insulation voltage Ui IEC/EN V 800
Rated impulse withstand voltage Uimp kV 8
Operating current Ie
AC21A
400V A 50
500V A 50
690V A 50
AC22A
400V A 50
500V A 50
690V A 50
AC23A
400V A 50
500V A 50
690V A 50
Power dissipation per pole max W 4.7
Rated operational power AC23A
400V kW 25
690V kW 42
Conditional short-circuit current (rms) kA 50
Specific let through energy I2t kA2s 0.076
Making capacity AC23A 400V A 500
Breaking capacity AC23A 400V A 400
Mechanical life cycles 10000
Electrical life AC21A cycles 1500 (AC23A 400V)
Mechanical features
Operating position
normal Vertical plan
allowable Any
Fixing Screw
Terminals
type Built-in terminal lug
screw M6
Tightening torque for terminals
max