FE01D00600
- Type of product: Fuses for PV applications - 10x38mm
- Operating voltage type: DC
- IEC maximum rated voltage (Un): 1000
- IEC maximum rated current (In): 6
- Light indicator: No
- Compliance: IEC
Order code | FE01D00600 |
---|---|
Weight [g] | 7.8 |
Qty. per package | 10 |
Multiple qty. of packs per order | 10 |
Package dimensions [mm] | 082X055X013 |
Volume [cm³] | 5.863 |
Bar code [EAN13] | 8013975187074 |
HS Code | 85361010 |