FB03A1P
- Type of product: Fuse holders - 22x58mm
- Number of poles: 1P
- Operating voltage type: AC
- IEC maximum rated voltage (Un): 690
- IEC maximum rated current (In): 125
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
Order code | FB03A1P |
---|---|
Weight [g] | 167 |
Qty. per package | 6 |
Multiple qty. of packs per order | 6 |
Package dimensions [mm] | 235X135X085 |
Volume [cm³] | 449.438 |
Bar code [EAN13] | 8013975186619 |
HS Code | 85361090 |