FB02A1N
- Type of product: Fuse holders - 14x51mm
- Number of poles: 1P+N
- Operating voltage type: AC
- IEC maximum rated voltage (Un): 690
- IEC maximum rated current (In): 50
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
Order code | FB02A1N |
---|---|
Weight [g] | 237 |
Qty. per package | 3 |
Multiple qty. of packs per order | 3 |
Package dimensions [mm] | 180X150X085 |
Volume [cm³] | 765 |
Bar code [EAN13] | 8013975186572 |
HS Code | 85361050 |