Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

EXP1008

EXPANSION MODULE EXP SERIES FOR FLUSH-MOUNT PRODUCTS, 2 OPTO-ISOLATED DIGITAL INPUTS AND 2 RELAY OUTPUTS RATED 5A 250VAC

Add to cart
Order code EXP1008
Weight [g]80
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]084X027X107
Volume [cm³]242.6
Bar code [EAN13]8013975211205
HS Code85389091
Dimensions
Wiring diagram
Certifications:
cULus
EAC
Conformity:
IEC/EN 61010-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL508
CSA C22.2 n° 14
Data Sheet
Product designation Expansion modules for flush-mount products - input/output
Product type designation EXP1008
General characteristics
Description 2 opto-isolated digital inputs and 2 relay outputs rated 5A 250VAC
Functions Powered directly by the base product Automatic identification by the base product Rear base product mounting with no need of tools T suffixed versions have tropicalized PCB.
Rated power supply voltage 5A 250VAC
Compatibility with LOVATO Electric product
Digital multimeters
DMG 600/601/611 Yes
DMG 700 Yes
DMG 800 Yes
Digital power analyzers
DMG 900 Yes
DMG 900T Yes
Automatic power factor controllers
DCRG 8 Yes
Automatic transfer switch contrllers
ATL610 Yes
ATL 800/900 Yes
Fire pump controllers
FFL RA 400 Yes
Engine and generator controllers
RGK 750 / RGK 8 / RGK 9 Yes
Input and Output
Digital inputs
Number of digital input 2
Digital outputs
Number of digital output 2
Mechanical features
Weight g 58
ETIM classification
ETIM 8.0 EC002498
Downloads
Catalogue
Document Icon
30 - Expansion modules and accessories
30 January 2018
EN
Brochures
Document Icon
Energy management - Energy efficiency devices and solutions
PD065 October 2019
EN
Technical instructions
Document Icon
Expansion units 2 digital inputs + 2 static outputs, 2 digital inputs + 2 relay outputs. Instructions manual
EXP1002, EXP1008, EXP1008T

I289 September 2018
EN
 
2D drawings
Document Icon
EXP1008
2d_EXP1008
3D drawings
Document Icon
EXP1008
3d_EXP1008
Certifications
Document Icon
EAC declarations
EACD-IT.МН06.В.08817-20
EN
Document Icon
EAC declarations
EACD-IT-HA10-B01797-18
EN
Document Icon
UE declarations