Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

DCRM2

REATIVE CURRENT CONTROLLER RELAY, DCRM SERIES. SINGLE AND THREE-PHASE LOW-VOLTAGE SYSTEM, 2 STEPS

Add to cart
Order code DCRM2
Weight [g]284
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]095X055X075
Volume [cm³]391.875
Bar code [EAN13]8013975189160
HS Code85389091
Dimensions
Wiring diagram
Certifications:
cULus
EAC
Conformity:
IEC/EN 60255-5
IEC/EN 61010-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 508
CSA C22.2 n°14
Data Sheet