Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

CNM2011220

MODULAR CONTACTOR WITH MANUAL CONTROL, ONE OR TWO-POLE, 20A AC1, 220...230VAC (1NO+1NC)

Add to cart
Order code CNM2011220
Weight [g]135
Qty. per package10
Multiple qty. of packs per order 10
Package dimensions [mm]178X090X072
Volume [cm³]115.344
Bar code [EAN13]8013975219676
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN 60957-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
IEC/EN 61095
Data Sheet
Product designation MODULAR CONTACTOR
Product designation Modular contactor
Product type designation CNM
Operating voltage type AC/DC
Manual control YES
Number of poles 2
Number of DIN modules 1
Electrical features
IEC Conventional free air thermal current Ith A 20
Rated insulation voltage Ui IEC/EN V 440
Rated impulse withstand voltage Uimp kV 4
Minimum switching capacity ≥17V ≥50mA
Power dissipation per pole (average value) Ith W 1.7
AC/DC Control circuit
Auxiliary rated supply voltage Us 220
Auxiliary contacts
NC nr. 1
Average coil consumption ≤20°C
in-rush W 2.5
holding W 2.5
Operating voltage
pick-up
min %Us 85
max %Us 110
drop-out
min %Us 20
max %Us 75
Operating times
Average time
Closing NO
min m