BF9500E024

Three-pole contactor, IEC operating current Ie (AC3) = 95A, AC/DC coil, 20...48VAC/DC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 20...48
  • IEC operating current Ith (AC1) [A]: 140
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 95A / 55Kw
  • Yielded mechanical performance for three-phase AC motor 460/480V: 60
  • Fixing: Screw / DIN rail 35mm
Order code BF9500E024
Weight [g] 2190
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 173X082X145
Volume [cm³] 2056
Bar code [EAN13] 8013975241738
HS Code 85365080