Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF80T4A46060

FOUR-POLE CONTACTOR, IEC OPERATING CURRENT ITH (AC1) = 115A, AC COIL 60HZ, 460VAC

Add to cart
Order code BF80T4A46060
Weight [g]1240
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]141X080X120
Volume [cm³]1354
Bar code [EAN13]8013975223673
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
CCC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1