Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF80T2A230

FOUR-POLE CONTACTOR, IEC OPERATING CURRENT ITH (AC1) = 115A, AC COIL 50/60HZ, 230VAC, 2NO AND 2NC

Add to cart
Order code BF80T2A230
Weight [g]1360
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]127X102X146
Volume [cm³]1891
Bar code [EAN13]8013975224151
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
CCC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BF80
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 115
Operating current
Operational current AC1 (≤40°C) A