Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF26T0D125

FOUR-POLE CONTACTOR, IEC OPERATING CURRENT ITH (AC1) = 45A, DC COIL, 125VDC, 4NC

Add to cart
Order code BF26T0D125
Weight [g]670
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]100X076X115
Volume [cm³]874
Bar code [EAN13]8013975167359
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BF26
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 45
Operating current
Operational current AC1 (≤40°C) A 45
Operational current AC3 (≤440V ≤55°C) A 26
Operational current AC4 (400V) A 11.5
Rated operational power AC1 (T≤40°C)
230V kW 17
400V kW 30
500V kW 37
690V kW 51
Short-time allowable current for 10s (IEC/EN60947-1) A 210
Protection fuse
gG (IEC) A 50
aM (IEC) A 32
Making capacity (RMS value) A 260
Breaking capacity at voltage
Breaking capacity 440V A 208
Breaking capacity 500V A 184
Breaking capacity 690V A 168
Resistance per pole (average value) mΩ 2
Power dissipation per pole (average value)
Power dissipation pole (average value) Ith W 4
AC3 W 1.4
Tightening torque for terminals
min