Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF0004A12060

CONTROL RELAY WITH CONTROL CIRCUIT: AC AND DC, BF00 TYPE, AC COIL 60HZ, 120VAC, 4NC

Add to cart
Order code BF0004A12060
Weight [g]355
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]090X047X086
Volume [cm³]363.78
Bar code [EAN13]8013975164471
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-5-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-5-1
Data Sheet  | Download Data Sheet
Product designation Auxiliary contactor
Product type designation BF00
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 10
Protection fuse
gG (IEC) A 25
Tightening torque for terminals
min Nm 1.5
max Nm 1.8
min Ibft 1.1
max Ibft 1.5
Tightening torque for coil terminal
min Nm 0.8
max Nm 1
min Ibft 0.8
max Ibft 0.74
max number of wires simultaneously connectable nr. 2
Conductor section
AWG
min 16
max 10
Flexible w/o lug conductor section
min mm² 1
max mm² 6
Flexible c/w lug conductor section
min mm² 1