Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BCG1212

AUTOMATIC BATTERY CHARGER, SWITCHING BCG SERIES, FOR SEALED AND NOT SEALED LEAD-ACID BATTERIES, 1 CHARGING LEVEL. 12VDC OUTPUT, 12A

Add to cart
Order code BCG1212
Weight [g]920
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]216X150X070
Volume [cm³]2268
Bar code [EAN13]8013975206652
HS Code8504405509
Dimensions
Wiring diagram
Certifications:
cURus
EAC
Conformity:
IEC/EN 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 60950-1
CSA C22.2 n°60950-1
Data Sheet
Product designation Automatic battery chargers
Product type designation BCG
Type Single phase automatic battery charger 1 charging level for sealed and non-sealed lead-acid batteries
Power supply
Rated voltage Us
min VAC 110
Max VAC 240 ±10%
Operational frequency
min Hz 50 ±10%
max Hz 60 ±10%
Power consumption
Max VA 284
Max W 290
Internal fuse A 6.3
Charging cycle
Reference standards IEC62368-1
Battery type non-sealed and sealed lead-acid batteries
Battery voltage VDC 12
Charging voltage (Uc) in pos. V1:13.8; V2:13.5
Boost % Uc +4.4
Charging current (Ic) 12
Charging current adjustment % Ic 20 to 100
Protections Main supply fuse; charging inhibition due to: 1. Short circuit at battery terminals; 2. Reverse battery polarity; 3. Low voltage at battery poles; 4. Output overload.
Indications
LED indicator for operating status Yes
LED reverse battery polarity Yes
Alarm output circuit
Output type 1 relay
Rated capacity 5A 30VDC
Mechanical features
Housing type Internal panel mount
Terminals type Fixed
Fixing 35mm DIN rail or Screw fixing
Weight g 710
Ambient conditions
Temperature
Operating temperature
min °C -30
max °C +55
Storage temperature
min °C -30
max °C +80
Protection degree IP20
ETIM classification
ETIM 8.0 EC000359
Downloads
Catalogue
Document Icon
23 - Automatic battery chargers
23 January 2018
EN
Brochures