Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

ADXC016400

SOFT STARTER, ADXC... TYPE, WITH INTEGRATED BY-PASS RELAY. THREE-PHASE 400VAC MOTOR CONTROL, AUXILIARY SUPPLY: STARTER 110...400VAC (L1-L2-L3 INPUTS); START COMMAND 110-400VAC (A1-A2 TERMINALS), 16A

Add to cart
Order code ADXC016400
Weight [g]500
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]175X150X050
Volume [cm³]1312.5
Bar code [EAN13]8013975209424
HS Code85044090
Dimensions
Wiring diagram
Certifications:
cULus
EAC
RCM
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-2
UL508
CSA C22-2 n° 14
Data Sheet
Product designation Soft starter
Product type designation ADXC
Motor type Asynchronous three phase
Electrical features
Supplies voltage
Type of system Three phase
Rated supply voltage V 220...400 VAC -15%...+10%
auxiliary supply voltage (Us) Self powered
Rated frequency Hz 50/60
Start command (Uc) 110...400VAC -15...+10%
Rated starter current Ie A 16
Rated motor power
IEC ratings (T≤40°C)
230VAC kW 4
400VAC kW 7.5
UL ratings (T≤40°C)
220-240VAC hp 5
380-415VAC hp 7.5
Number of controlled phases 2
Built-in bypass Yes
Cooling System Natural
Rated insulation voltage Ui V 630
Programming interface
Display No
Programming with NFC technology No
Optical port No
Startup and stop settings
Startup method Voltage ramp with current limitation
Stop method Voltage ramp or free-wheel stop