Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

8LT73B9A

STEADY LIGHT MULTICOLORED LIGHT MODULE. Ø70MM. BUILT-IN LED CIRCUIT. GREEN, ORANGE, RED, 24VDC

Add to cart
Order code 8LT73B9A
Weight [g]114
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]070X075X070
Volume [cm³]367.5
Bar code [EAN13]8013975218594
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
EAC
Conformity:
IEC/EN 60947-5-1
IEC/EN 60947-1
UL508
CSA C22.2 n° 14
Data Sheet
Product designation Signal tower Ø70mm/2.75"
Product type designation 8TL7
General characteristics
Diameter mm - inch 70mm / 2.75"
Supply voltage (DC) V 24±10%
Colour Green, orange, red
Material Polycarbonate
IEC degree of protection IP65
Light consumption per module (DC) mA 90
Sound module consumption (DC) mA 90
Sound intensity dB 90dB/1m
Mechanical features
Tightening torque for terminals max Nm 0.5
Terminals screw Screw clamp terminals
Conductor section
AWG/Kcmil
max 16
IEC
max mm² 1.5
Weight g 90
Ambient conditions
Temperature
Operating temperature
min °C -20
max °C +50
ETIM classification
ETIM 8.0 EC000232
Downloads
Catalogue
Document Icon
08 - Signal towers and beacons
08 December 2018
EN
Brochures
Technical instructions
Document Icon
SIGNAL TOWERS
LT7...

I231 November 2015
EN
 
Certifications
Document Icon
UE declarations
EU150_04-2021
EN
Document Icon
cULus declaration
E318016
EN
Data Sheet