Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

8LM2TB7133

DOUBLE-TOUCH ACTUATOR, SPRING RETURN, Ø22MM 8LM METAL SERIES, 2 FLUSH PUSH BUTTONS. BOTH SPRING RETURN, GREEN -RED / START - STOP

Add to cart
Order code 8LM2TB7133
Weight [g]48
Qty. per package5
Multiple qty. of packs per order 5
Package dimensions [mm]065X046X090
Volume [cm³]53.82
Bar code [EAN13]8013975144305
HS Code85365080
Dimensions
Certifications:
cULus
RINA
LROS
EAC
CCC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
UL508
CSA C22.2 n° 14
Data Sheet
Product designation Double-touch actuators, spring return - Two flush push-button
Product type designation 8LM2TB71
General characteristics
Colour Green/Red
Material Aluminium and zinc alloy
IEC degree of protection IP40
Mechanical features
Operating force kg-lb 0.8kg/1.7Ib
Mechanical life cycles 1000000
Mounting adapter LM2TAU120
Weight g 44
UL technical data
UL degree of protection Type 1
Ambient conditions
Temperature
Operating temperature
min °C -25
max °C +60
Storage temperature
min °C -40
max °C +70
Downloads
Catalogue
Document Icon
07 - Pushbuttons and selector switches
07 January 2020
EN
Brochures
Technical instructions
Document Icon
Pushbuttons and selectors 8LM...
I032 October 1996
EN
 
2D drawings
Document Icon
8LM2TB7133
2d_8LM2TB7133
3D drawings
Document Icon
8LM2TB7133
3d_8LM2TB7133
Certifications
Document Icon
EAC declarations
EACC-IT-HA10-B02018
EN
Document Icon
UE declarations
EU052-2016_1
EN
Document Icon
cULus declaration
E93601
EN
Data Sheet