Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11BG0022A048

CONTROL RELAY WITH CONTROL CIRCUIT: AC AND DC, BG00 TYPE, AC COIL 50/60HZ, 48VAC, 2NO AND 2NC

Add to cart
Order code 11BG0022A048
Weight [g]176
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]060X045X060
Volume [cm³]162
Bar code [EAN13]8013975081501
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-5-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-5-1
Data Sheet  | Download Data Sheet
Product designation Auxiliary contactor
Product type designation BG00
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 10
Protection fuse
gG (IEC) A 16
Tightening torque for terminals
min Nm 0.8
max Nm 1
min Ibft 0.59
max Ibft 0.74
Tightening torque for coil terminal
min