Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11BF110K00400

CONTACTOR FOR POWER FACTOR CORRECTION WITH AC CONTROL CIRCUIT, BFK TYPE (INCLUDING LIMITING RESISTORS), MAXIMUM IEC OPERATIONAL POWER 400V = 75KVAR, 400VAC 50/60HZ

Add to cart
Order code 11BF110K00400
Weight [g]1464
Qty. per package5
Multiple qty. of packs per order 5
Package dimensions [mm]416X238X156
Volume [cm³]3089.05
Bar code [EAN13]8013975201411
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation 11BF110K
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 125
Rated operational power AC6b (T≤40°C)
230V kvar 45
400V kvar 75
500V kvar 80
690V kvar 100
Short-time allowable current for 10s (IEC/EN60947-1) A 880
Protection fuse
gG (IEC) A 160
Resistance per pole (average value) mΩ 0.6
Tightening torque for terminals
min Nm 4
max Nm 5
min Ibft 2.95
max Ibft 3.7
Tightening torque for coil terminal
min Nm 0.8
max Nm 1
min Ibft 0.8
max Ibft 0.74
max number of wires simultaneously connectable nr. 1
Conductor section
AWG
min 14
max 2/0
Flexible w/o lug conductor section
min mm²