Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11B63000380

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 630A, AC/DC COIL, 380…415VAC/DC

Add to cart
Order code 11B63000380
Weight [g]18880
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]277X203X276
Volume [cm³]15519.756
Bar code [EAN13]8013975026694
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation B630
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400