Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

11B115400380

FOUR-POLE CONTACTOR, IEC OPERATING CURRENT ITH (AC1) = 160A, AC/DC COIL, 380…415VAC/DC

Add to cart
Order code 11B115400380
Weight [g]6180
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]173X163X195
Volume [cm³]5498.805
Bar code [EAN13]8013975025789
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet