Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

SA31NA275ML

SURGE PROTECTION DEVICE TYPE 3, COMPACT VERSION, COMBINATION WAVE Uoc/Icw (1.2/50 μs, 8/20μs) 6kV/3kA, 1P+N, WITH LED SIGNALING

Add to cart
Order code SA31NA275ML
Weight [g]40
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]110X075X025
Volume [cm³]206.25
Bar code [EAN13]8013975231050
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN61643-11
Data Sheet
Product designation Surge protection device (SPD)
Product type designation SA5
Operating voltage type AC
Application AC Power lines
Number of poles 1P+N
Relay output Yes
SPD according to IEC/EN 61643-11 YES
Electrical features
Rated operational voltage AC (IEC) VAC 230
Maximum continuous voltage (IEC) Uc V 275
Combined surge (IEC) Uoc/Isc 1,2/50- 8/20 (kV/kA) 6 / 3
Voltage protection level (IEC) Up (L-N/N-PE) <1.5 / <1.7
Temporary overvoltage (TOV) resistance Ut (L-N for 5s) V 337
Tripping time ta (L-N/N-PE) ns <100
Backup protection fuse (IEC) with supply MCB >16A MCB 16A/B
Maximum short circuit current (IEC) at 50Hz kA 1
Status indicator - operating / end of life LED on
Ambient conditions
Operating temperature
min °C -40
max °C 85
Max altitude m 2000
Mechanical feautures
Fixing Parallel on socket
Weight g 50
Frontal IP degree IP20
Downloads
Catalogue
Document Icon
14 - Surge protection devices
14 January 2018
EN
Brochures
Document Icon
Surge protection devices
PD119 June 2018
EN
Technical instructions
Document Icon
Surge protection devices
SA31NA275MS, SA31NA275ML

I525 September 2017
EN
 
2D drawings
Document Icon
SA31NA275ML
2d_SA31NA275ML
3D drawings
Document Icon
SA31NA275ML
3d_SA31NA275ML
Certifications
Document Icon
EAC declarations
EACC-IT-AB24-B05475
EN
Document Icon
UE declarations
EU198-2018_1
EN
Faq
Document Icon
FAQ for surge protection devices SA…, SG...
F008 October 2019
EN
Data Sheet