New energy meters types The launch of 5 new models makes LOVATO Electric's range of energy meters even [...]
Changeover contactors BFC types We would like to inform you that LOVATO Electric has now introduced in its [...]
Modular bells, buzzers and safety transformers Switch disconnectors, circuit breakers, contactors, fuse [...]
New LOVATO Electric contactors for 95 to 150A motor control current LOVATO Electric's contactor range [...]
Gateway/4G The EXC M4G 01 gateway can interface “Slave” devices connected in RS485 with a [...]
New automatic transfer switch controller ATL601 LOVATO Electric expands its offering of automatic transfer [...]
New latching relays CNB... series To expand its range of modular devices, LOVATO Electric presents the new [...]
GLC changeover switch disconnectors This new range of products covers applications from 160A to 315A [...]
Switch disconnector GA...A RY type with yellow/red direct operating handle LOVATO Electric informs that the [...]
Gateway data logger LOVATO Electric is introducing its own solution for access to cloud-based energy [...]
Palm switches LOVATO Electric LP9 palm switches, with an ergonomic design and a large surface for easy [...]
Switch disconnectors and changeovers switches GL series up to 630A This new range of products covers [...]
Empty metal enclosures LOVATO Electric introduces empty metal enclosures in painted sheet steel or [...]
New LED integrated monoblock pilot lights Widely used in industrial and commercial applications for status [...]
Synergy V. 9.0 - new release Synergy is a software for remote control and supervision of LOVATO Electric [...]
Xpress 5.0 - new release We inform you that Version 5.0 of Xpress has been released. Xpress is a free of [...]
New undervoltage trip releases for SM1P type motor protection circuit breakers Designed for the protection [...]
Float switches for drinking water LOVATO Electric extends its range of float switches with the new LVFS A1 [...]
Interface protection system unit compliant with VDE-AR-N 4105 and VDE V 0126-1-1 The PMVF 80 device has [...]
Switch disconnectors in metal or stainless steel enclosure LOVATO Electric, in order to meet market demands, [...]
SAM1 & NFC Configuration APP - news We would like to inform you that our app SAM1 (Android & IOS) is now [...]
Automatic transfer switch controller ATL 500 The ATL 500 is a basic and ready to use automatic transfer [...]
Protection relays with NFC technology and APP The range of monitoring relays has been increased with the new [...]
Type F certification for SM1R... SM2R... SM3R... motor protection circuit breakers LOVATO Electric obtained [...]
Type F certification for SM1R... motor protection circuit breaker LOVATO Electric obtained UL508 Type F [...]
High accuracy digital multimeter DMG 615 DMG 615 is a high accuracy multimeter of electrical measurements [...]
Digital multimeters with Rogowski coils LOVATO Electric presents the digital multimeters with Rogowski [...]
New contactor BF94 The BF94 contactor is born. Motor control up to 95 A AC-3 400 V and thermal current of [...]