AUXILIARY TRANSFORMERS FOR CONTACTOR CONTROL
  
CONTACTORS
Auxiliary transformer rating
The auxilary transformer must be chosen considering the heaviest load possible during running 
or starting. 
The following contribute to the evalutation:. 
A = in-rush consumption of the contactors being energised;
B = steady state consumption;
C = consumption of other utilities (pilot light, solenoid valves, etc)
The exact calculation would require a separate evalutation of the active and reactive powers 
and the power factor. 
With an approximate calculation, the sum of these powers can be made with this formula
below:
[VA] Transformer = A+B+C.
The following tables give therelative transformer power to control our contactors.
The transformers are characterised by a maximum 5% voltage drop.           
   
   
 Contactor  Electromagnet data Transformer voltage drop
 in-rush holding Power Maximum
 Type  [VA] cosj
    
[VA] cosj [VA] [%]
 BG...06-BG...12  30 0.86 4 0.27 30 5
 BF9-BF25  65 0.75 9 0.3 63 5
 BF32 00-BF40 00  95 0.6 12.3 0.3 63 5
 BF40 40  210 0.5 18 0.3 100 5
 BF50-BF110  210 0.5 18 0.3 100 5
 B115-B400  300 1 10 1 160 5
 B500-B630 1000  400 1 18 1 330 5
 B1250-B1600  800 0.9 45 0.9 450 5
    
 Transformer protection fuses
   
 [VA] Primary Secondary
Fuse size aM Fuse size gL
220/230V 380/400V 24V 48V 110V 220/230V
   
 30 0.25 0.16 2 2 1 1
 50 0.5 0.25 2 2 1 1
 63 1 0.5 4 2 2 1
 100 1 0.5 4 2 2 1
 160 2 1 8 4 2 2
 220 4 2 10 6 4 2
 230 4 2 16 8 4 2
 450 4 2 16 7 4 2
 630 6 4 25 16 6 4
    

    
HOME PAGE
LOVATO Electric S.P.A.