MOTOR PROTECTION CIRCUIT BREAKERS
 
  
The SM series is a new generation of motor protection circuit breakers with thermal and  magnetic trip releases.
An extensive range of settings (0.1 to 100A) and four class sizes allow the control and protection of motors up to 45kW (400V).
Types
- Motor protection circuit breakers SM1: 
  from 0.1A to 32A (Icu 400V 50kA)   
- Motor protection circuit breakers SM2-SM3: 
  from 22A to 100A(Icu 400V 50kA). 
Selling point
- Wide adjustment range 0.1 to 100A
- Breaking capacity Icu 50kA (400V) 
  up to 100A
- Suitable for isolation
- Comprehensive line of accessories
- Front mount contacts without increasing   external dimensions
- Automatic trip indicators
- High reliability and accuracy of tripping.
  
 TECHNICAL DOCUMENTATIONS:
         

Catalogue 2003-2004

Leaflet Technical instruction Technical publications
Heat dissipation
     

HOME PAGE
LOVATO Electric S.P.A.

    
Acrobat is a tremark of Adobe Systems incorporated