TECHNICAL INSTRUCTIONS

(Click the required technical instruction to view the Acrobat file).
 
 

MOTOR PROTECTION CIRCUIT BREAKERS

Motor protection circuit breakers SM1A... - SM1B... - SM1C... types
I079 I GB D E 12 08  (English - German - Spanish)

 

Padlockable door interlock rotary actuators SMX28 05 - SMX28 10 types
I080 I GB D E 10 03 (English -German - Spanish)

 

Motor protection circuit breakers SM2... - SM3... types
I081 I GB D E 04 04 (English - German - Spanish)

 

Connection SMX90 01 - SMX90 02 types
I091 I GB 10 00 (English)

 

Undervoltage trip releases SMX14... - SMX15... types
I099 I GB D E 11 01 (English - German -Spanish)

 

Auxiliary contact block SMX11... type
I102 I GB D E 10 00 (English - German - Spanish)

  

Padlockable door interlock handle SMX18 14 - SMX18 15 types
I112 I GB D E 06 09 (English - German - Spanish)
  

Enclosure SMX 17... type
I191 I GB D 06 10 (English - German)
    

SWITCH DISCONNECTORS

Mechanical interlock and coupling system GAX50... - GAX60...
I303 I GB D F E 02 10 (English - German - French - Spanish)
   

Pistol grip defeatable handle GAX66 - GAX66B
I309 I GB D F E 06 10 (English - German - French - Spanish)
   

Add-on blocks and accessories
I254 I GB D F E 02 11 (English - German - French - Spanish)

 

Add-on poles and blocks - maximum combinations
I320 I GB D F E 03 11 (English - German - French - Spanish)

 

For photovoltaic applications GA... D
I319 I GB D F E 03 11 (English - German - French - Spanish)

 

Switch disconnectors GE0160 - GE0160P - GE0160DT4 - GE0160T4 - GE0160T4P - GE0160DT4P - GE0200 - GE0200T4 - GE0250 - GE0250DT4 - GE0250T4 - GE0251 - GE0251T4 - GE0315 - GE0315DT4 - GE0315T4 - GE0400 - GE0400T4
I257 I GB D E 11 10 (English - German - Spanish)
   

Switch disconnecotrs GE0500 - GE0500T4 - GE0630 - GE0630DT4 - GE0630T4 - GE0800 - GE0800DT4 - GE0800T4 - GE1000 - GE1000T4 - GE1250 - GE1250DT4 - GE1250T4 - GE1600 - GE1600T4
I258 I GB D E 11 10 (English - German - Spanish)

 

Switch disconnectors GE0050F - GE0050FT4 - GE0125F - GE0125FT4 - GE0160N - GE0160B - GE0160NT4 - GE0160BT4 - GEX61 - GEX61B - GEX61D
I316 I GB D E 11 10 (English - German -Spanish)

 

Switch disconnectors with fuse holder GE10160B - GE0161N - GE0200B - GE0250N - GE0315B - GE0400N - GE0400B - GE0630N - GE0630B - GE0800N - GE0800B - GE0160BT4 - GE0161NT4 - GE0200BT4 - GE0250NT4 - GE0315BT4 - GE0400NT4 - GE400BT4 - GE0630NT4 - GE0630BT4 - GE0800NT4 - GE0800BT4
I313 I GB D F E 11 10 (English - German - French - Spanish)

 

Changeover switches GE0160E - GE0160ET4 - GE0200E - GE0200ET4 - GEX61C - GEX61E
I266 I GB D E 11 10 (English - German - Spanish)
   

 Changeover switches GE0201E - GE0201ET4 - GE0250E - GE0250ET4 - GE0315E - GE0315ET4 - 
 GE0400E - GE0400ET4 - GE0500E - GE0500ET4 - GE0630E - GE0630ET4 - GE0800E - GE0800ET4 -
 GE1000E - GE1000ET4 - GE1250E - GE1250ET4 -
GEX62C - GEX62E - GEX63C - GEX63E - GEX64C -
 GEX64E
 I267 I GB D E 07 09 (English - German - Spanish)
   

Switch disconnectors GE1600E - GE1600ET4 - GEX65C
I312 I GB D F E 11 10 (English - German - French - Spanish)

 

Auxiliary contact GEX1011 - GEX1011 M - GEX1011 N
I261 I GB D E 11 10 (English - German - Spanish)
   

Handles GEX62D - GEX63D - GEX64 - GEX64B - GEX64D for switch disconnectors
I263 I GB D E 11 10 (English - German - Spanish)
 

 Handles GEX65D - GEX66D - GEX66B - GEX66 - GEX67D - GEX68D - GEX69D - GEX67B - GEX68B -
 GEX67 - GEX68 - GEX69 - GEX69B
 for switch disconnectors
 I268 I GB D E 11 10 (English - German - Spanish)
   

Motorised control unit GEX69... types
I253 I GB E 08 11 (English - Spanish)

 

Terminal protections GEX81... - GEX82... - GEX83... for switch disconnectors
I264 I GB D E 11 10 (English - German - Spanish)
   

Adapter Kit GEX8900
I314 I GB D F E 11 10 (English - German - French - Spanish)

 

CONTACTORS

Time delay contact blocks G485 - G486 - G487 types and mechanical latches G222 - G272 types
I007 I GB D E 05 01 (Englis - German - Spanish)

   

Contactors B115 - B145 - B180 - B250 - B310 - B400 - B500 - B630 1000 types
I010 I GB D CN 01 12 (English - German - Chinese)

  

Mechanical interlock G321 type
I034 I GB D 11 00 (English - German)

  

Contactors B1250 - B1600 types
I035 I GB D E 10 01 (English - German - Spanish)

 

Contactors BFK type (change kit G460 - G464)
I057 I GB D E 01 06 (English - German - Spanish)

  

Coil assembly for B115-B1600 contactor types
I059 I GB D F E 09 09 (English - German - French -Spanish)

 

Lighting circuit switching
I060 I GB 03 98 (German)
 

Noise filters G477 - G479 types
I078 I GB D E 05 01(English - German -Spanish)
 

Power terminal shroud G265 type
I085 I GB D 02 00 (English - German)

 

Add-on blocks G350 - G354 - G355 - G356 - G358 types
I114 I GB D F E 10 01 (English - German - French - Spanish)
 

Fastner for start button latch operation G227 type
I125 I GB D E 06 02 (English - German - Spanish)
  

Mechanical interlocks G223 - G269 1 types
I127 I GB D E 09 06 (English - German - Spanish)
  

Mechanical interlock G269 2 type
I128 I GB D E 12 10 (English - German - Spanish)
 

Positively guided contacts
I129 GB 06 03 (English)
 

Mechanical latch G495 type
I130 I GB D F E 06 04 (English - German - French - Spanish)
 

Coil and rectifier assembly instructions for B series contactors
I137 I GB D F E 01 03 (English - German - French - Spanish)
  

Special contactors for power factor correction BFK...
I190 I GB D F E 06 10 (English - German - French - Spanish)

 

Mechanical interlock BFX50... type
I198 I GB D F E 07 07 (English - German - French - Spanish)
  

Minicontactors with PCB solder pin terminals BGS....
I218 GB 09 06 (English)
  

Side-mount auxiliary contacts BFX12...
I310 I GB D F E 09 10 (English - German - French - Spanish)
  

MOTOR PROTECTION RELAYS

Thermistor protection relay DRPT type
I006 I GB D 05 04 (English - German)

 

Electric reset G228... type
I100 I GB 05 01 (English)

 

Thermal overload relays RF38... type
I197 I GB D F E P CN 07 11 (English - German - French - Spanish - Portuguese - Chinese)

 

ELECTROMECHANICAL STARTERS

Direct-on-line starters M1BRF... type
I014 I GB D 07 04 (English - German)

 

Direct-on-line starters MOBRF... type
I017 I GB D 10 99 (English - German)

 

Direct-on-line starters M2BRF - M3BRF types
I073 I GB D 01 01 (English - German)

 

Star-delta starters BFA... 70... types
I215 I GB D E 04 09 (English - German - Spanish)

 

Direct-on-line starters M0 - M1 - M2 types
I220 I GB F E 01 11 (English -French - Spanish)

 

Direct-on-line starters and empty insulated enclosure M3 type
I256 I GB F E 06 09 (English - French - Spanish)

 

Star-delta starters in insulated enclosure M3P...70... types
I284 I GB D E 07 09 (English - German - Spanish)

 

CONTROL AND SIGNALLING UNITS

Push buttons and selectors switches  
I032 I GB D 10 96 (English - German)
 

Replacing 8LM2TA12... type diffuser
I056 I GB D 10 97 (English - German)

 

Wiring diagrams  8 LM2TT100 type
I068 I GB D 11 98 (English - German)

 

Potentiometer drives 8 LM2TP100 - 8 LM2TP110 types
I083 I GB D 02 06 (English - German)

 

Joysticks 8 LM2TJ2... - 8 LM2TJ4... types
I126 I GB D F E 07 02 (English - German - French - Spanish)
 

Signal towers LT...
I231 I GB D F E 12 08 (English - German - French - Spanish)
 

Signal beacons LB...
I252 I GB D F E P 02 10 (English - German - French - Spanish - Portuguese)
 

LIMIT, MICRO AND FOOT SWITCHES

Rope lever
I113 I GB D E 09 10 (English - German - Spanish)
 

Bi-directional limit switches
I227 I GB D E 04 07 (English - German - Spanish)
 

ROTARY CAM SWITCHES

 

Rotary cam switches GN series
Circuit scheme 1-2-3-4-11-14-15-16-17-24-25-26-27-45-46-47-48-58-60-61-64-65-66-67-68-
97-98-201-202-203-204-205-206-207-208-209-210

I240 I GB D F E 07 08 (English - German - French - Spanish)

 

Rotary cam switches GN series
Circuit scheme 12-13-18-19-20-21-22-23-28-29-31-32-33-34-35-36-49
I241 I GB D F E 07 08 (English - German - French - Spanish)

 

Rotary cam switches GN series
Circuit scheme 5-6-7-8-9-10-37-38-39-40-41-42-43-44-51-52-53-54-55-56-57-62-69-70-71-72-73-74-75-76-77-78-79-80-81-82-83-84-86-87-88-90-91-92-93-94-95-99-100-141-142-143-149-150-154-155-
159-162-182-183-275-276-277-278

I242 I GB D F E 07 08 (English - German - French - Spanish)

 

Rotary cam switches GN series
Circuit scheme 85-89-96-101-102-103-104-105-106-107-108-109-110-117-118-119-120-121-122-123-124-125-126-133-134-135-136-137-138-144-145-146-147-148-151-152-153-156-157-158-160-161-163-
164-175-176-177-178)

I243 I GB D F E 07 08 (English - German - French - Spanish)

 

Rotary cam switches GN series
Circuit scheme 111-112-113-114-115-116-127-128-129-130-131-132-139-140-251-252-253-254-255-256-257-258-259-260)
I244 I GB D F E 07 08 (English - German - French - Spanish)

 

Circuit schemes rotary cam switches GX and GN series
I230 I GB 09 07 (English)
 

Rotary cam switches GX series
Circuit scheme 1-2-3-4-11-14-15-16-17-24-25-26-27-45-46-47-48-58-60-61-64-65-66-67-68-
97-98-201-202-203-204-205-206-207-208-209-210

I245 I GB D F E 07 08 (English - German - French - Spanish)

 

Rotary cam switches GX series
Circuit scheme 12-13-18-19-20-21-22-23-28-29-31-32-33-34-35-36-49 
I246 I GB D F E 07 08 (English - German - French -Spanish)

 

Rotary cam switches GX series
Circuit scheme 5-6-7-8-9-10-37-38-39-40-41-42-43-44-51-52-53-54-55-56-57-62-69-70-71-72-73-74-75-76-77-78-
79-80-81-82-83-84-86-87-88-90-91-92-93-94-95-99-100-141-142-143-149-150-154-155-159-162-
182-183-275-276-277-278

I247 I GB D F E 07 08 (English - German - French - Spanish)

 

Rotary cam switches GX series
Circuit scheme 85-89-96-101-102-103-104-105-106-107-108-109-110-117-118-119-120-121-122-123-124-125-
126-133-134-135-136-137-138-144-145-146-147-148-151-152-153-156-157-158-160-161-163-
164-175-176-177-178)

I248 I GB D F E 07 08 (English - German - French -Spanish)

 

Rotary cam switches GX series
Circuit scheme 111-112-113-114-115-116-127-128-129-130-131-132-139-140-251-252-253 254-255-256-257-258-259-260)
I249 I GB D F E 07 08 (English -German - French - Spanish)

 

TIME RELAYS

DIN mount time relays BT2N - ATD - DRPL - BTPM - BTPM1 types
I043 I GB D E 09 09 (English - German - Spanish)
 

DIN mount time relays AT1 -  AT1C - AT1P - AT1CP - AT1DP types
I044 I GB D E 09 04 (English - German -Spanish)
 

Modular time relay - multifunction, multiscale, multivoltage TM M2 type
I173 I GB D F E P 06 09 (English - German -French - Spanish - Portuguese)
 

Modular time relay - multifunction, multiscale, multivoltage TM M1 type 
I174 I GB D F E P 12 09 (English -German - French - Spanish -Portuguese)
 

Modular on delay time relay - multiscale, multivoltage TM P type 
I175 I GB D F E P 01 10 (English - German - French - Spanish - Portuguese)
 

Modular recycle time relay - independent timimgs, multiscale, multivoltage TM PL type  
I176 I GB D F E P 05 08 (English - German - French - Spanish - Portuguese)
 

Modular off delay time relay -  multiscale, multivoltage TM D type
I177 I GB D F E P 02 10 (English - German - French - Spanish - Portuguese)
 

Modular time relay for starting - multiscale, multivoltage TM ST - TM ST A440 type
I178 I GB D F E P 04 09 (English - German -French - Spanish - Portuguese)
 

Modular staircase time relay - with extra lighting time TM LS type
I179 I GB D F E P 05 08 (English - German - French - Spanish - Portuguese)
 

PROTECTION RELAYS

Single-phase minimum and maximum voltage control relay DRV1 type
I012 I GB D 02 01(English - German)
 

Three-phase minimum and maximum voltage control relay DRV3 - DVR3N types
I015 I GB D 12 05 (English - German)

 

Asymmetry, phase sequence phase loss  monitoring relay DRA type
I021 I GB E D 04 05 (English - Spanish - German)

 

Single-phase AC/DC overcurrent relay DLA1 type
I023 I GB E D 03 05 (English - Spanish - German)

 

Phase sequence ASF type
I024 I GB D 02 06 (English - German)

 

Protective relays LA2E - LA3E - LAM types
I046 I GB D 11 08 (English - German)

 

Phase sequence and phase loss relay PMV 20 type
I158 I GB F E 11 06 (English - French - Spanish)

 

TRUE RMS 3-Phase multifunction protection relay PMV 30 - PMV 40 - PMV 50 - PMV 60 - PMV 70 types 
I161 I GB D F E 10 10 (English - German - French - Spanish)
 

Multifunction 3-Phase + N voltage protection relay PMV 50-N - PMV 70-N - PMV 80-N types 
I325 I GB 11 11 (English)
 

Voltage - Frequency monitoring relay PMVF10 type
I324I GB 06 11 (English)
  

 

Frequency monitoring relay PMF 20 type
I163 I GB F E 02 05 (English - French - Spanish)
 

TRUE RMS single phase min.-max. voltage protection relay PMV 55 type
I164 I GB F E 02 10 (English - French - Spanish)
 

Phase sequence and phase loss relay PMV 10 type
I222 I GB D F E 07 10 (English - German - French - Spanish)
 

Maximum AC/DC current relay PMA 20 type
I232 I GB F E 07 08 (English - French - Spanish)
 

Maximum or minimum AC/DC current relay PMA 30 type
I233 I GB F E 07 08 (English - French - Spanish)
 

Minimum and maximum AC/DC current relay PMA 40 type
I234 I GB F E 07 08 (English - French - Spanish)
 

Pump protection for motor under-load and over-current monitoring PMA 50 type
I235 I GB F E 07 08 (English - French - Spanish)
 

Phase shift relay for minimum and maximum cosφ PMA 60 type
I236 I GB F E 07 08 (English - French - Spanish)
 

LEVEL CONTROLS

Level electrodes and electrode holders for conductive liquids

I133 I GB D F E 07 07 (English - German - French - Spanish)
 

Level relay for conductive liquids LVM 20 type
I157 I GB F E 07 06 (English - French - Spanish)
 

Level relay for conductive liquids LVM 30 type
I159 I GB F E 11 10 (English - French - Spanish)
 

Priority change relay LVM P10 type
I160 I GB F E 02 11 (English -French - Spanish)
 

Multifunction level relay for conductive liquids LVM 40 type
I162 I GB F E 01 06 (English - French - Spanish)
 

Priority change relay LVM P05 type
I182 I GB D F E P 06 05 (English - German - French - Spanish - Portuguese)
 

Level relay for conductive liquids LVM 25 type
I223 I GB F E 08 10 (English - French - Spanish)
 

EARTH LEAKAGE RELAYS

Earth leakage relays R1D - R2D - R3D - R4D - RM - RM1 - RMT - RC types
I063 I GB 06 08 (English)
 

Earth leakage relays R1D - R2D - R3D - R4D - RM - RM1 - RMT - RC types
I063 E 03 11 (Spanish)
 

External multiplier RX 10
I184 I GB 10 05 (English)
 

METERING INSTRUMENTS AND CURRENT TRANSFORMERS

Energy meter DME D100 T1 type
I304 I GB 07 10 (English)

 

Energy meter DME D110 T1 type
I308 I GB 02 11 (English)

 

Energy meter DME D120 T1 type
I305 I GB 05 10 (English)

 

Energy meter DME D300 T2 type
I306 I GB 04 11 (English)

 

Energy meter DME D310 T2 type
I307 I GB 03 11 (English)

 

Modbus communication protocol for  DME D310 T2 type
I315 I GB 11 10 (English)

 

Energy meters DME M100 - DME M100 T1 types
I283 I GB D F E 10 09 (English - German - French - Spanish)

 

DME CD - Data concentrator
I311I GB 12 10 (English)

 

DME CD - Data concentrator - Modbus communication protocol
I334 I GB 02 11 (English)

 

Digital multimeters DMG 200 - DMG 210 types
I269 I GB D F E 03 11 (English - German - French - Spanish)

 

Digital multimeters DMG 300 type
I270 I GB D F E  09 10 (English -French - Spanish)

 

Sealable terminal covers for DMG 200, DMG 210 and DMG 300 types - EXM80 04
I301 I GB 10 09 (English)
 

Digital multimeters DMG 700 type
I271 I GB F E 07 11 (English - French - Spanish)

 

Digital multimeters DMG 800 type
I272 I GB F E 07 11 (English - French - Spanish)

 

Digital multimeters DMG 900  DMG 900Ttype
I273 I GB RU PL 04
11 (English - Russian - Polish)
 

Modbus communication protocol for DMG series
I317I GB 07 11 (English)
 

Current transformers DM...T
I238 I GB D F E 03 11 (English - German - French - Spanish)

 

Current transformers - split core type DM...TA
I321 I GB D F E 04 11 (English - German - French - Spanish)

 

Digital multimeter DMK-DMG  types - Software manual
I154 GB 05 10 (English)

 

Remote control software manual Digital multimeter DMK - DMG series
I166 GB 10 09 (English)

 

Single-phase voltmeter DMK00 - DMK00 R1 - DMK80 - DMK80 R1
I206 I GB F E 09 10 (English - French - Spanish)

 

Single-phase ammeter DMK01 - DMK01 R1 - DMK81 - DMK81 R1
I208 I GB F E 07 10 (English - French - Spanish)

 

Single-phase digital voltmeter or ammeter DMK02 - DMK82
I210 I GB F E 06 07 (English - French - Spanish)

 

Digital frequency meter DMK03 - DMK03 R1 - DMK83 - DMK83 R1
I211 I GB F E 06 07 (English - French - Spanish)

 

Digital cosphi meter DMK04 - DMK04 R1 - DMK84 - DMK84 R1
I213 I GB F E 06 07 (English - French - Spanish)

 

Three-phase digital voltmeter DMK10 - DMK10 R1 - DMK70 - DMK70 R1
I200 I GB F E 08 10  (English - French - Spanish)

 

Three-phase digital ammeter DMK11 - DMK11 R1 - DMK71 - DMK71 R1
I202 I GB F E 09 09 (English - French - Spanish)

 

Three-phase digital voltmeter, ammeter and watt meter DMK15 - DMK15 R1 - DMK75 - DMK75 R1
I204 I GB F E 09 07 (English - French - Spanish)
 

Three-phase digital multimeter DMK16 - DMK16 R1
I205 I GB F E 01 12 (English - French - Spanish)

 

Digital multimeters DMK 20 - DMK 50 types
I132 I GB F E 04 08 (English - French - Spanish)

 

Digital multimeter DMK 21, DMK 22, DMK 51, DMK 52 types
I168 I GB F E 09 08 (English - French - Spanish)

 

Digital multimeter DMK 21-22, DMK 51-52 types
I216 I GB 12 03 (English)

 

Digital multimeter DMK 22 and DMK 52 types with RS485 serial interface
I180 I GB 09 08 (English)

 

Digital multimeter DMK 25 type
I144 I GB F E 04 08 (English - French - Spanish)

 

Digital multimeter DMK 26 type
I165 I GB 06 06 (English)

 

Digital multimeters DMK 30 - DMK 31 - DMK 32 - DMK40 types
I103 I GB F E 04 08 (English - French - Spanish)
 

Digital multimeter DMK 40 type - Addendum
I153 I GB 02 06 (English)

 

Digital multimeters DMK 60 - DMK 61 - DMK 62 types
I104 I GB F E RU 04 08 (English -French -Spanish - Russian)
 

Digital multimeters DMK 31, DMK 61, DMK 32 and DMK 62 types - Addendum
I105 I GB 07 07 (English)

 

Single-phase voltmeter DMK80 R1
I207 RU 04 06 (Russian)

 

Single-phase ammeter DMK81 R1
I209 RU 04 06 (Russian)

 

Digital frequency meter DMK83 R1
I212 RU 04 06 (Russian)

 

Digital cosphi meter DMK84 R1
I214 RU 05 06 (Russian)

 

Expansion unit - 4 digital inputs EXP10 00 type
I287 I GB F E RU 03 11 (English - French -Spanish -Russian)

 

Expansion unit - 4 static outputs EXP10 01 type
I288 I GB F E RU 05 11 (English - French - Spanish)

 

Expansion unit - 2 digital inputs and 2 static outputs EXP10 02 type
I289 I GB RU 01 10 (English - Russian)

 

Expansion unit - 2 output relays EXP10 03 type
I290 I GB F E RU 07 11 (English - French - Spanish - Russian)

 

Expansion unit - 2 isolated analog inputs multifunction EXP 10 04
I291 I GB  F E RU 05 11 (English - French - Spanish - Russian)

 

Expansion unit - 2 isolated multifunction analog outputs EXP 10 05
I292 I GB F E RU 05 11 (English - French - Spanish -Russian)

 

Expansion unit - Isolated USB interface EXP10 10 type
I293 I GB F E RU 06 10 (English - French - Spanish - Russian)

 

Expansion unit - Isolated RS232 interface EXP10 11 type
I294 I GB RU 10 09 (English - Russian)

 

Expansion unit - Isolated RS485 interface EXP10 12 type

I295 I GB F E RU 06 11 (English - French - Spanish - Russian)
 

Expansion unit - Isolated ETHERNET interface EXP10 13 type
I296 I GB RU 09 10 (English - Russian)

 

Expansion module - PROFIBUS DP interface EXP10 14 type
I297 I GB 06 11 (348kb)

 

 

Expansion unit - Memory and RTC EXP10 30 type
I298 I GB F E RU 06 11 (English - French - Spanish - Russian)

 

Expansion unit - Memory and RTC EXP10 31 type
I299 I GB 06 10 (English)

 

Expansion units - 2 digital inputs and 2 digital outputs - EXM10 00 - EXM10 01 types
I277 I GB RU 09 09 (English - Russian)
 

Expansion unit - USB interface - EXM10 10 type
I279 I GB RU 09 09 (English -Russian)
 

Expansion unit - RS232 interface - EXM10 11 type
I280 I GB RU  06 09 (English - Russian)
 

Expansion unit - Ethernet interface - EXM10 13 type
I281 I GB RU 09 09 (English - Russian)
 

Expansion unit - Memory + RTC EXM10 30 type
I282 I GB  06 10 (English)
 

Expansion units - RS485 interface and RS485 with 2 relays - EXM10 12 - EXM10 20 types
I278 I GB RU 07 09 (English - Russian)
 

Remote control for LOVATO devices (connection drawing)
I106 I GB 07 07 (English)

 

SOFT STARTERS

Soft starters for three-phase motors with semiconductor for soft start and stop
ADXM06BP... - ADXM12BP... - ADXM18BP...  type

I070 I GB E 05 09 (English - Spanish)
 

Soft starters with torque control, ADX...BP - ADX...B - ADX... types
I087 G
B 02 05 (English - German - French - Spanish)
 

ADX Remote control software manual
I088 GB 03 00 (English)
 

ADX remote keypad - User's manual
I090 GB 07 00 (English)

 

Remote control for LOVATO devices (connection drawings)
I106 I GB 07 07 (English)

 

ADX soft starter MODBUS® protocol - Addendum
I134 I GB 11 02 (English)

 

Soft starters for three-phase motors with semiconductor for soft start and stop
ADXM25BP - ADXM38BP - ADXM45BP types

I167 I GB E 05_09 (English - Spanish)

 

AC MOTOR DRIVES

AC motor drive VFN C3 type
I285 GB 09 09 (English)

 

AC motor drive VFN C1 type
I155 GB 03 07 (English)

 

AC motor drive VFS 11 type
I172 GB 03 07 (English)

 

AC motor drive VFPS 1 type
I225 GB 03 07 (English)

 

AUTOMATIC POWER FACTOR CONTROLLERS

Reactive current controller relay DCRM 2 type
I327 I GB 10 11 (English - Spanish)
  

 

Automatic power factor controllers DCRK 5 - DCRK 7 - DCRK 8 - DCRK 12 types
Programming software manual

I140 GB 12 03 (English)

 

Automatic power factor controllers DCRK 5 - DCRK 7 - DCRK 8 - DCRK 12 types
I141 I GB E 02 10 (English - Spanish)

 

Connecting cable 51 C11 type
I142 I GB E 10 03 (English - Spanish)

 

Automatic power factor controllers DCRJ 8 - DCRJ 12 types
I146 I GB E 07 10 (English - Spanish)

 

Automatic power factor controllers DCRJ 8 - DCRJ 12 types - Modbus protocol® Addendum
I147 I GB 09 06 (English)

 

Automatic power factor controllers DCRJ 8 - DCRJ 12 types - Remote control software manual
I148 GB 11 05 (Englilsh)

 

NTC temperature sensor - NTC 01 type
I152 I GB 01 04 (English)

 

Automatic power factor controller DCRJF type
Static power factor correction operative manual Addendum

I192 I GB 01 06 (English)

 

AUTOMATIC BATTERY CHARGERS

Switching battery chargers BCF series
I318 I GB 02 11 (English)

 

Lead-acid battery charger (12VDC or 24VDC) BCE series
I048 I GB D E 09 09 (English - German - Spanish)

 

AUTOMATIC TRANSFER SWITCH CONTROLLERS

Automatic transfer switch controller ATL10
I300 I GB RU 04 11 (English - Russian)
 

Automatic transfer switch ATL20 and ATL30 types MODBUS® COMMUNICATION PROTOCOL
I169 I GB 01 11 (English)
 

Automatic transfer switch ATL20 and ATL30 types
I193 I GB E 05 11 (English - Spanish)
 

Automatic transfer switch controller ATL20 and ATL30 types Remote control software manual
I194 GB 07 07 (English)
 

PROGRAMMABLE LOGIC RELAYS

HMI - Human Machine Interface LRX P01 - LRX C02 - LRX C00
I322 I GB F E 05 11 (English - French - Spanish)
 

User's Manual of HMI - Human Machine Interface LRX P01
I323 GB 09 11 (English)
 

Micro PLC LRD... - LRE0... - LRX C00... - LRX M00... - LRX SW
I183 I GB F E 01 12 (English - French - Spanish)
 

User's manual of programmable logic LRD relays - LRX D...
I185 I GB F E 07 11 (English - French - Spanish)
 

Modbus protocol communication module - LRE P00
I196 I GB F E 10 10 (English - French - Spanish)
 

SWITCHING POWER SUPPLIES

Switching power supplies PSL...
I255 I GB F 10 09
(English - French)
 

EXPANSION MODULES AND ACCESSORIES

Expansion unit - 4 digital inputs EXP10 00 type
I287 I GB RU 01 10 (English - Russian)
 

Expansion unit - 4 static outputs EXP10 01 type
I288 I GB F E RU 05 11 (English - French - Spanish)

 

Expansion unit - 4 static outputs EXP10 01 type
I288 I GB RU 01 10 (English - Russian)

 

Expansion unit - 2 digital inputs and 2 static outputs EXP10 02 type
I289 I GB RU 01 10 (English - Russian)

 

Expansion unit - 2 output relays EXP10 03 type
I290 I GB F E RU 07 11 (English - French - Spanish - Russian)

 

Expansion unit - 2 isolated analog inputs multifunction EXP 10 04
I291 I GB RU 04 10 (English - Russian)

 

Expansion unit - 2 isolated multifunction analog outputs EXP 10 05
I292 I GB F E RU 05 11 (English - French - Spanish -Russian)

 

Expansion unit - Isolated USB interface EXP10 10 type
I293 I GB F E RU 06 10 (English - French - Spanish - Russian)

 

Expansion unit - Isolated RS232 interface EXP10 11 type
I294 I GB RU 10 09 (English - Russian)

 

Expansion unit - Isolated RS485 interface EXP10 12 type
I295 I GB F E RU 06 11 (English - French - Spanish - Russian)
 

Expansion unit - Isolated ETHERNET interface EXP10 13 type
I296 I GB RU 11 09 (English - Russian)

 

Expansion module - PROFIBUS DP interface EXP10 14 type
I297 I GB 06 11 (348kb)

 

 

Expansion unit - Memory + RTC EXP10 30 type
I298 I GB F E RU 06 11 (English - French - Spanish - Russian)

 

Expansion unit - Memory and RTC EXP10 31 type
I299 I GB 06 10 (English)

 

Expansion units - 2 digital inputs and 2 digital outputs - EXM10 00 - EXM10 01 types
I277 I GB RU 09 09 (English - Russian)
 

Expansion unit - USB interface - EXM10 10 type
I279 I GB RU 09 09 (English - Russian)
 

Expansion unit - RS232 interface - EXM10 11 type
I280 I GB RU 06 09 (English - Russian)
 

Expansion units - RS485 interface and RS485 with 2 relays - EXM10 12 - EXM10 20 types
I278 I GB RU 07 09 (English - Russian)
 

Expansion unit - Ethernet interface - EXM10 13 type
I281 I GB RU 09 09 (English - Russian)
 

Expansion unit - Memory + RTC EXM10 30 type
I282 I GB  06 10 (English)
 

Remote control for LOVATO devices (connection drawings)
I106 I GB 07 07 (English)
 

Connecting cable 51 C11 type
I142 I GB E 10 03 (English - Spanish)

 

ENGINE AND GENERATOR CONTROLLERS

   

Acrobat is a trademark of Adobe Systems Incoporated.

HOME PAGE
LOVATO Electric S.P.A.